IESNA:LM-63-2002
[TEST]P940030
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-930-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]14320
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1306.3 1298.1 1281 1266.1 1262.4 1263.8 1268.3 1276.5 1283.9 1286.2
1286.9 1298.1 1321.2 1359.1 1422.4 1511.7 1620.4 1751.4 1918.8 2118.3
2344.6 2621.5 2957.2 3339 3749.9 4191.2 4614.8 4812 4523.2 3495.3
1901.7 536.7 164.5 97.5 55.8 23.1 0
1306.3 1301.8 1283.9 1269.1 1265.3 1266.1 1270.5 1278.7 1285.4 1287.7
1289.2 1301.1 1323.4 1363.6 1425.4 1515.4 1625.6 1757.3 1929.3 2128.7
2362.5 2647.5 2996.6 3370.3 3788.6 4241.1 4655.7 4834.3 4477.8 3417.1
1813.2 503.2 159.3 89.3 52.1 20.8 0
1306.3 1300.3 1283.2 1267.6 1260.9 1261.6 1263.8 1268.3 1271.3 1274.3
1278.7 1291.4 1315.2 1353.2 1415.7 1498.3 1604 1729 1890.6 2087.8
2334.2 2642.3 3004.1 3406 3822.8 4264.9 4682.5 4899.8 4635.6 3691.1
2191.3 808.3 215.9 107.2 63.3 24.6 0
1306.3 1297.3 1281 1263.8 1254.9 1252.7 1254.2 1254.9 1254.9 1260.1
1267.6 1281.7 1305.5 1342.7 1396.3 1475.2 1580.2 1708.2 1869.7 2066.2
2332.7 2651.2 3057.6 3515.4 3984.3 4444.3 4873.8 5116.4 4982.4 4284.3
2941.5 1423.1 428.7 156.3 75.9 23.8 0
1306.3 1297.3 1281.7 1263.8 1252.7 1250.4 1251.9 1251.9 1251.9 1257.9
1271.3 1283.9 1304 1336 1384.4 1457.4 1563.1 1694.8 1857.1 2064
2337.1 2701.1 3170.8 3726.8 4298.4 4810.5 5223.6 5485.6 5516.9 5159.6
4114.6 2474.8 1051 268 90.1 20.8 0
1306.3 1295.1 1279.5 1261.6 1249.7 1247.5 1249.7 1252.7 1252.7 1258.6
1272.8 1283.2 1298.8 1333.1 1384.4 1457.4 1560.1 1694.8 1860 2078.1
2363.2 2754.7 3280.2 3921 4571.6 5136.5 5550.4 5858.5 6047.6 5927
5137.3 3606.9 1727.6 542.6 115.4 26.8 0
1306.3 1297.3 1281 1262.4 1250.4 1247.5 1249 1251.9 1251.9 1257.9
1271.3 1285.4 1305.5 1338.3 1388.9 1463.3 1567.5 1698.5 1862.3 2069.2
2342.4 2707.1 3179 3726.8 4292.5 4815.7 5247.4 5548.1 5588.3 5195.3
4209.1 2570.1 1010 260.5 75.2 20.1 0
1306.3 1298.8 1283.2 1264.6 1252.7 1249.7 1251.9 1254.2 1256.4 1262.4
1272 1287.7 1313 1350.9 1405.3 1480.4 1586.9 1716.4 1877.9 2080.4
2348.3 2686.2 3094.9 3540.7 3997 4457.7 4894.6 5139.5 4972 4317.8
3025.6 1454.4 433.9 163 77.4 23.8 0
1306.3 1301.1 1284.7 1266.8 1257.1 1255.7 1258.6 1264.6 1269.8 1275
1281.7 1295.1 1321.2 1362.1 1423.1 1507.2 1612.2 1739.5 1898.7 2091.5
2335.7 2638.6 2993.6 3381.4 3786.3 4224 4654.2 4870.8 4643 3861.5
2439.9 958.7 274.7 131 70 28.3 0
1306.3 1302.6 1285.4 1267.6 1259.4 1258.6 1263.8 1274.3 1283.2 1288.4
1293.6 1307 1331.6 1373.3 1437.3 1527.3 1637.5 1770.7 1934.5 2132.5
2361.7 2646.8 2975 3343.5 3735 4168.9 4582 4744.3 4437.6 3444.7
1887.6 568.7 173.4 87.8 46.9 18.6 0
1306.3 1301.8 1285.4 1267.6 1259.4 1259.4 1264.6 1274.3 1283.9 1288.4
1292.9 1304 1329.3 1368.8 1432.1 1519.9 1629.3 1768.5 1933 2120.6
2346.1 2619.2 2946 3316.7 3690.3 4124.2 4546.3 4745.8 4486.7 3548.1
2010.4 631.9 183.1 95.3 49.1 17.1 0
